Part of Corning’s radiation-shielding products, Med-PET® is a high-quality, transparent glass that provides protective shielding for Positron Emission Tomography (PET) gamma-based radiation.
Med-PET provides safe and reliable protection in applications where gamma radiation is at 511 KeV.
Med-PET is supplied as polished plates with dimensions up to 2800 x 1400mm. Smaller sizes can be cut to meet customer requirements.
The production of Med-PET is strictly controlled and manufactured by Corning S.A.S in accordance with the Quality Standard ISO 9001, the Environmental Standard ISO14001 and the Health & Safety Standard OHSAS 18001.
Med-PET is available worldwide through a network of distributors.
Additional Information:
Sales Contacts Worldwide
Other Radiation Protection Glasses:
Med-X® Radiation Shielding Glass
Nuclear Shielding Glass Blocks
For more information contact:
radiationglass@corning.com