Overview
Products
Capabilities
Markets

Tropel® Ultrasort TM  

Trople Ultrasort

Corning Specialty Materials has a long heritage of providing solutions to semiconductor equipment manufactures. 

The Tropel UltraSort is a fully automated, non-contact metrology tool designed for fast and accurate measurement of semiconductor wafers ranging in sizes from 2 inches to 8 inches in diameter. The user-configurable menu software allows the operator to define the sorting criteria via cassette-to-cassette wafer handling.

The UltraSort is capable of measuring a variety of materials including silicon, gallium arsenide, sapphire, quartz, germanium, and others. This Class 100 cleanroom-compliant system integrates a grazing-incidence interferometer with industry-standard robotic handling.

Additional Information:
Tropel UltraSort Product Information Sheet 

Contact Us