Overview
Products
Capabilities
Markets

Tropel® UltraFlat TM  

Trople UltraFlat

The Tropel® UltraFlat TM   200 Mask System was designed specifically for the photomask industry. It delivers the lowest measurement uncertainty for ever-tightening mask flatness specifications. Shrinking device features require not only flatter wafers, but flatter masks.

The UltraFlat system is used to measure flatness of photoblanks and photomasks throughout every stage of manufacturing and use, including substrate polishing, coating and patterning to analyze film stress, and verification.

UltraFlat system utilizes near-normal incidence interferometry, rock-solid structural design, state-of-the-art optical fabrication techniques and Tropel's renowned phase-shifting analysis software to deliver 20 nanometer measurement uncertainty.

The system is National Institute of Standards and Technology (NIST)-traceable and provides measurements that conform to SEMI standards. An automated photomask handling and measurement configuration is also available.
 

Additional Information:
UltraFlat Product Information Sheet 

Contact Us