The Tropel FlatMaster provides industry-leading performance of surface form measurements for precision-component manufacturers. Our non-contact optical technique records the entire surface in seconds.
The FlatMaster offers five-nanometer resolution and a standard accuracy of 50 nanometers (2.0 µ"). It rapidly and accurately measures flatness, line profile, radius, and other surface parameters from a variety of surfaces.
Several standard versions of the FlatMaster are available to optimize accuracy over different component size ranges. The FlatMaster 40, 100, and 200 measures parts up to 40 mm, 100 mm, and 200 mm respectively.
Customizing is available to achieve your specific performance requirements whether it is for increasing dynamic range, accuracy, or to include component handling features.
Additional information:
FlatMaster Product Information Sheet
Contact Us