Corning's HPFS® ArF Grade Fused Silica (HPFS) glass is a material of choice for LCD image mask blanks used in the production of large generation thin-film transistor (TFT) panels.
LCD image mask blanks for Generation 5 (Gen 5) and greater color filter (CF) and TFT applications are available in the following standard nominal length x width (mm) sizes:
• 500 x 750
• 700 x 800
• 520 x 800
• 800 x 920
• 850 x 1200
• 850 x 1400
• 1100 x 1300
• 1220 x 1400
• Custom sizes available upon request
Contact Us