Corning Laser Technologies - Laser Machining Systems


Rely on Corning for your laser glass cutting needs. Corning’s technology offers distinct advantages over conventional cutting processes such as;  low surface roughness, faster throughput and increased as-cut bend strength.  The material is cut by disassociation rather than ablation leading to many additional benefits. 


Unique Benefits


  • Cuts: curved, straight, perpendicular, and angled lines
  • Cuts extremely fast to maximize throughput
  • Dramatically reduces micro-cracks
  • Reduces steps for cover glass processing
  • Reduces debris (clean room compatible processing)
  • Cuts functional multi-layer stacks
  • Cuts glass from <50µm up to 3.5mm thickness
  • Eliminates fluids and tooling required in traditional processing methods


Smooth Edges
The ‘as-cut’ edge roughness may eliminate or reduce post-processing time and cost.


High Break Strength
The ‘as-cut’ edge demonstrates superior break strength over other laser and conventional glass cutting processes as measured by 3 & 4pt bend tests.


Multi-Layer Stacks
The systems can cut assembled stacks with and without air gaps, Cutting depths can be adjusted.



Applications


 

Product Platforms


CLT 500X  

CLT 45G  

CLT 60G  

CLT 500X 

CLT 45G 

CLT 60G 


 

 

 

 

 

 


 

 

Product Information Sheet