Request Product Evaluation
A new level of stem cell culture performance that can take you from processing pluripotent and neural stem cells in the lab to full-scale production – faster than you ever thought possible.
When you’re ready to scale up, you don’t want anything to slow you down. Corning’s family of animal-free, pre-coated cultureware is ready when you are. Corning® PureCoat™ rLaminin-521 cultureware can take you from processing pluripotent and neural stem cells in the lab to full-scale cGMP production – faster than you ever thought possible.
If you would like to have an account manager contact you for more information or inquire about evaluating PureCoat™ rLaminin-521 cultureware please sign-up by completing the form.
Offer Valid in North America and Europe only.