Cell Culture
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
Create an ideal environment for growing cells, right from the start.

Products

Offering Complete Solutions for Cell Culture

Cell Culture Solutions

Applications

Applying Science to Life

How to Buy

Purchasing Options

What’s New

Featured Products, Promotions, and More

Corning’s enhanced U-shaped Flask

Corning’s enhanced U-shaped Flask

Cells won't notice the improvements in the flask. You will.

Corning’s enhanced T-75 Flask features a U-shaped design, which improves usability while maintaining the same environment for cell growth as previous designs. The U-shaped T-75 flask includes design advances, such as rounded shoulders, which allow for an easier grip and for better access when removing or tightening the cap. The new ergonomic shape also reduces the number of corners, improves cell scraping, and provides the option to use a larger pipet (up to 50mL).

Learn More

New! Corning Bar Coded Cryogenic Vials

New! Corning Bar Coded Cryogenic Vials

Featuring both 2D bar codes on the bottom of the vial and linear bar codes.

The new Corning 2D bar coded cryogenic vials with a 2D bar code on the bottom as well as a linear bar code on the side of the tube ensure efficient sample tracking and handling.

Learn More

Corning Matrigel Matrix

Corning Matrigel Matrix

The more Matrigel matrix you buy, the more you save.

Now the leading ECM-based hydrogel for 2D and 3D cell culture application is available in convenient bulk packaging.

Learn More

Featured Resources

Generating Lentiviral Particles in the Corning® HYPERFlask® Cell Culture Vessel

Lentiviruses are enveloped retroviruses that are becoming major biological tools in cell therapy applications. Learn how the Corning HYPERFlask cell culture vessel contributes to the research of lentiviral particles.

Learn More
Поделиться