Immunology Applications | Immunology Research | Corning

Understanding the Body’s Immune Response

Understanding the Body’s Immune Response

Cell migration and invasion are central to achieving functions such as wound repair and immune response. Understanding the mechanisms by which cells migrate is important in determining the role of inflammatory cells in disease processes. Cell invasion is similar to cell migration; however, it requires a cell to migrate through an extracellular matrix (ECM) or basement membrane extract (BME) barrier by first enzymatically degrading the barrier in order to become established in a new location.

In vitro cell migration, chemotaxis, and invasion assays can provide invaluable insights into the progression of inflammation by identifying factors that regulate directional migration of leukocytes. With cell culture solutions from Corning, you can perform relatively simple, consistent in vitroassays to study the body’s wound healing and immune responses.

Technical Documents

Application Support for Immunology

Support

Scientific Support–Setting a New Industry Standard

Related Products

You may be interested in these related products.

Transwell® Permeable Supports

Transwell® Permeable Supports

Enable improved cell growth for both anchorage-dependent and independent cell lines by utilizing Transwell permeable supports to create an in-vivo-like cell culture environment.

Enable improved cell growth for both anchorage-dependent and independent cell lines by utilizing Transwell permeable supports to create an in-vivo-like cell culture environment.

Corning® FluoroBlok™ Cell Culture Inserts

Corning® FluoroBlok™ Cell Culture Inserts

Improve cell migration and invasion assays with fluorescence-blocking membranes and optimized assay systems from Corning.

Improve cell migration and invasion assays with fluorescence-blocking membranes and optimized assay systems from Corning.

Corning® Fibronectin Surface

Corning® Fibronectin Surface

Reduce toxicity and increase cell transduction in difficult-to-transduce cell types.

Reduce toxicity and increase cell transduction in difficult-to-transduce cell types.