Gasoline Particulate Filters (GPF) for Reduced Emissions in Light-Duty Systems
Corning® DuraTrap® GC Filters: For all engines and all configurations
Corning® DuraTrap® GC Filters: For all engines and all configurations
Our gasoline particulate filters stand ready to meet latest real-world-driving emissions standards which enforce a reduction of particulates generated by gasoline vehicles. Our GPF technology helps cut down fine particulates, with lowest impact to pressure drop and thermal mass, in order to enable the most efficient use of fuel and horsepower.
DuraTrap GC filter benefits:
- Excellent filtration efficiency to reduce particulate numbers
- Best-in-class pressure drop performance to preserve engine performance
- For uncatalyzed applications: our new GC 2.0 / 3.0 filters achieve highest filtration efficiency targets for most stringent regulations
- For catalyzed applications: our innovative GC HP 2.0 filters deliver improved filtration with high washcoat load capability for outstanding catalytic performance
Integration across the full spectrum of possible solutions:
- From close-coupled to underfloor
- From catalyzed to uncatalyzed
Summary of Gasoline Particulate Filter Technologies
Corning's gasoline cordierite filters are available in both standard and high porosity options.
Corning's gasoline cordierite filters are available in two porosity options to help meet varying design needs.
Corning® DuraTrap® GC 200/8 Filter | Corning® DuraTrap® GC HP 300/8 Filter | |
Technology | GC | GC HP |
Cell density | 200 cpsi | 300 cpsi |
Web thickness | 8 mil | 8 mil |
Material | Cordierite | Cordierite |
Porosity | Medium | High |