Adapters/Connector Panels Drawings
Adapters/Connector Panels Drawings
Closet Connector Housings (CCH) Hardware
Closet Connector Housings (CCH) Hardware
Part Number | Description | Drawing Format | |||
---|---|---|---|---|---|
CCH-CP06-A8 | Closet Connector Housing (CCH) Panel, LC adapters, duplex, 6 F, 62.5 µm multimode (OM1) | DXF | VSS | BIM | |
CCH-CP06-91 | Closet Connector Housing (CCH) Panel, SC adapters, duplex, 6 F, 62.5 µm multimode (OM1) | DXF | VSS | BIM | |
CCH-CP06-15T | Closet Connector Housing (CCH) Panel, ST® Compatible adapters, 6 F, 62.5 µm multimode (OM1) | DXF | VSS | BIM | |
CCH-CP12-A8 | Closet Connector Housing (CCH) Panel, LC adapters, duplex, 12 F, 62.5 µm multimode (OM1) | DXF | VSS | BIM | |
CCH-CP12-91 | Closet Connector Housing (CCH) Panel, SC adapters, duplex, 12 F, 62.5 µm multimode (OM1) | DXF | VSS | BIM | |
CCH-CP12-15T | Closet Connector Housing (CCH) Panel, ST® Compatible adapters, 12 F, 62.5 µm multimode (OM1) | DXF | VSS | BIM | |
CCH-CP24-A8 | Closet Connector Housing (CCH) Panel, LC adapters, duplex, 24 F, 62.5 µm multimode (OM1) | DXF | VSS | BIM | |
CCH-CP06-D3 | Closet Connector Housing (CCH) Panel, LC adapters, duplex, 6 F, 50 µm multimode (OM2) | DXF | VSS | BIM | |
CCH-CP06-G7 | Closet Connector Housing (CCH) Panel, SC adapters, duplex, 6 F, 50 µm multimode (OM2) | DXF | VSS | BIM | |
CCH-CP06-G5 | Closet Connector Housing (CCH) Panel, ST® Compatible adapters, 6 F, 50 µm multimode (OM2) | DXF | VSS | BIM | |
CCH-CP12-D3 | Closet Connector Housing (CCH) Panel, LC adapters, duplex, 12 F, 50 µm multimode (OM2) | DXF | VSS | BIM | |
CCH-CP12-G7 | Closet Connector Housing (CCH) Panel, SC adapters, duplex, 12 F, 50 µm multimode (OM2) | DXF | VSS | BIM | |
CCH-CP12-G5 | Closet Connector Housing (CCH) Panel, ST® Compatible adapters, 12 F, 50 µm multimode (OM2) | DXF | VSS | BIM | |
CCH-CP24-D3 | Closet Connector Housing (CCH) Panel, LC adapters, duplex, 24 F, 50 µm multimode (OM2) | DXF | VSS | BIM | |
CCH-CP06-E4 | Closet Connector Housing (CCH) Panel, LC adapters, duplex, 6 F, 50 µm multimode (OM3/OM4) | DXF | VSS | BIM | |
CCH-CP06-E7 | Closet Connector Housing (CCH) Panel, SC adapters, duplex, 6 F, 50 µm multimode (OM3/OM4) | DXF | VSS | BIM | |
CCH-CP06-H3 | Closet Connector Housing (CCH) Panel, ST® Compatible adapters, 6 F, 50 µm multimode (OM3/OM4) | DXF | VSS | BIM | |
CCH-CP12-E4 | Closet Connector Housing (CCH) Panel, LC adapters, duplex, 12 F, 50 µm multimode (OM3/OM4) | DXF | VSS | BIM | |
CCH-CP12-E7 | Closet Connector Housing (CCH) Panel, SC adapters, duplex, 12 F, 50 µm multimode (OM3/OM4) | DXF | VSS | BIM | |
CCH-CP12-H3 | Closet Connector Housing (CCH) Panel, ST® Compatible adapters, 12 F, 50 µm multimode (OM3/OM4) | DXF | VSS | BIM | |
CCH-CP24-E4 | Closet Connector Housing (CCH) Panel, LC adapters, duplex, 24 F, 50 µm multimode (OM3/OM4) | DXF | VSS | BIM | |
CCH-CP72-E3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 72 F, 50 µm multimode (OM3/OM4) | DXF | VSS | BIM | |
CCH-CP96-E3 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, 50 µm multimode (OM3/OM4) | DXF | VSS | BIM | |
CCH-CP06-A9 | Closet Connector Housing (CCH) Panel, LC adapters, duplex, UPC, 6 F, Single-mode (OS2) | DXF | VSS | BIM | |
CCH-CP06-59 | Closet Connector Housing (CCH) Panel, SC adapters, duplex, UPC, 6 F, Single-mode (OS2) | DXF | VSS | BIM | |
CCH-CP06-19T | Closet Connector Housing (CCH) Panel, ST® Compatible adapters, UPC, 6 F, Single-mode (OS2) | DXF | VSS | BIM | |
CCH-CP12-6C | Closet Connector Housing (CCH) Panel, SC adapters, Simplex, APC, 12F, Single-mode (OS2) | DXF | VSS | ||
CCH-CP12-A9 | Closet Connector Housing (CCH) Panel, LC adapters, duplex, UPC, 12 F, Single-mode (OS2) | DXF | VSS | BIM | |
CCH-CP12-59 | Closet Connector Housing (CCH) Panel, SC adapters, duplex, UPC, 12 F, Single-mode (OS2) | DXF | VSS | BIM | |
CCH-CP12-19T | Closet Connector Housing (CCH) Panel, ST® Compatible adapters, UPC, 12 F, Single-mode (OS2) | DXF | VSS | BIM | |
CCH-CP24-A9 | Closet Connector Housing (CCH) Panel, LC adapters, duplex, UPC, 24 F, Single-mode (OS2) | DXF | VSS | BIM | |
CCH-CP72-90 | Closet Connector Housing (CCH) Panel, MTP® adapters, 72 F, Single-mode (OS2) | DXF | VSS | BIM | |
CCH-CP96-90 | Closet Connector Housing (CCH) Panel, MTP® adapters, 96 F, Single-mode (OS2) | DXF | VSS | BIM | |
CCH-CPE4-90 | Closet Connector Housing (CCH) Panel, MTP® adapters, 144 F, Single-mode (OS2) | DXF |
EDGE™ Solutions Panels
EDGE™ Solutions Panels
Part Number | Description | Drawing Format | |||
---|---|---|---|---|---|
EDGE-CP24-E3 | EDGE™ Solutions, 24-fiber MTP® Connector Panel, aqua adapter, 50 µm multimode (OM4/OM3) | DXF | VSS | BIM | |
EDGE-CP48-E3 | EDGE Solutions, 48-fiber MTP® Connector Panel, aqua adapter, 50 µm multimode (OM4/OM3) | DXF | VSS | BIM | |
EDGE-CP24-90 | EDGE Solutions, Connector Panel, 24-fiber MTP® Connector Panel, black adapter, Single-mode (OS2) | VSS | BIM | ||
EDGE-CP48-90 | EDGE Solutions, Connector Panel, 48-fiber MTP® Connector Panel, black, Single-mode (OS2) | DXF | VSS | BIM |
EDGE8™ Panels
EDGE8™ Panels
Part Number | Description | Drawing Format | |||
---|---|---|---|---|---|
EDGE8-CP08-V1 | EDGE8™ Adapter Panel, MTP®, 8F, Bend-improved Single-mode (OS2) | DXF | |||
EDGE8-CP08-V3 | EDGE8™ Adapter Panel, MTP®, 8F, 50 µm multimode (OM4) | DXF | |||
EDGE8-CP16-V1 | EDGE8™ Adapter Panel, MTP®, 16F, Bend-improved Single-mode (OS2) | DXF | |||
EDGE8-CP16-V3 | EDGE8™ Adapter Panel, MTP®, 16F, 50 µm multimode (OM4) | DXF | |||
EDGE8-CP32-V1 | EDGE8™ Adapter Panel, MTP®, 32F, Bend-improved Single-mode (OS2) | DXF | |||
EDGE8-CP32-V3 | EDGE8™ Adapter Panel, MTP®, 32F, 50 µm multimode (OM4) | DXF |