EOIR Systems | Precision and Inspection Optics | Corning

Extreme closeup of tiny, colorful glass "tiles" of semiconductor

Electro-Optical
Infrared (EOIR) Systems

EOIR Systems

Let us design, manufacture, and certify
to your specifications in wavelengths from UV to IR.

What Corning Offers

What Corning Offers

Our Electro-Optical Infrared (EOIR) systems include:
 

  • Active Illumination: For targeting, LIDAR, or free-space telecommunication
  • Passive Imaging: Single or multiple waveband systems for Intelligence, Surveillance and Reconnaissance (ISR)
  • Hyperspectral and multispectral: Visible through long wave systems for security and ISR applications
  • Field of View (FOV) switching for multiple field of view applications (Corning has built systems with over 5 FOVs in a single payload)
  • Zoom systems up to 30x with thermal compensation
  • Passive or Active Thermal compensation demonstrated on tactical and space-based systems
  • Weight reduction through extensive light-weighting and optical design optimization
  • Reflective, Absorptive, and Multi-band Filters can be included in multi-element filter wheels, which could include calibration and reference standards

Custom Solutions

Поделиться