Corning is Developing New Large Effective Area and Low Attenuation Fiber for Repetered Submarine Network: Corning® Vascade® E3000 Fiber Presented at OFC/NFOC 2011Corning is Developing New Large Effective Area and Low Attenuation Fiber for Unrepetered Submarine Network: Corning® Vascade® E3000 Fiber Presented at ECOC 201040 Gb/s uncompensated 8-channel CWDM system over 30 km of non-zero dispersion shifted fiber Presented at ECOC 2005Enhancement of Measurement Methods for High Performance Multimode Fibers Presented at IWCS 2009Fiber Spinning for Reducing Polarization Mode Dispersion in Single-Mode Fibers: Theory and Applications Presented at SPIE 2003Field Measurements of Deployed Fiber Presented at NFOEC 2005Flexible 10.7 Gb/s DWDM Transmission over up to 1200 km without Optical In-Line or Post-Compensation of Dispersion using MLSE-EDC Prestented at OFC 2006Large effective area non-zero dispersion shifted fiber in metro/provincial network environments Presented APOC 2003Modeling and experiments of Raman assisted ultra long-haul terrestrial transmission over 7500 km Presented at ECOC 2001Properties of a Bend Optimised Single-mode Optical Fibre Presented at IWCS 2006Quantifying the Puncture Resistance of Optical Fiber Coatings Presented at IWCS 2003Theoretical and Experimental Studies of Macrobend Losses in Multimode Fibers Presented at IWCS 2001