Corning® ClearCurve® VSDN® optical fiber
Corning® ClearCurve® VSDN® optical fiber, the newest product in the family of bend-insensitive ClearCurve® optical fibers, is uniquely designed to support emerging high speed interconnects between computers and other consumer electronics devices. In this new application space, ClearCurve VSDN fiber’s optimized design addresses the challenges associated with optical fiber in the consumer environment.
ClearCurve VSDN optical fiber provides high bend performance, exhibiting both ultra-low bending loss and superior mechanical reliability to survive the “cable pinch-test”. An 80 μm core size and high numerical aperture (0.29) enables inexpensive connectivity solutions by allowing relaxed alignment tolerances. In addition, ClearCurve VSDN optical fiber maintains high bandwidth at large alignment tolerances (DMD verified at 850 nm) and is capable of exceeding the bandwidth needs of consumer applications above 10 Gb/s over 10’s of meters.
ClearCurve VSDN optical fiber product information sheet:
English
How to Order
Visit our Customer Support Web page to learn how to place an order for ClearCurve VSDN fiber.
> More
In the News
Corning To Demonstrate Thunderbolt™ and USB 3.Optical Cables for the Consumer Market at CeBIT More
Corning to Introduce Optical Cables for Today’s Data-Rich Consumer Electronic Applications More
Corning Introduces New Ultra-bendable Optical Fiber for Consumer Electronics More
Technical Resources
> Rugged Fiber Will Service the Home Network
Videos
Corning Demonstrate New Ultra-Bendable Optical Fiber, ClearCurve® VSDN® Optical Fiber at OFC/NFOEC 2012 View