Overview
InfiniCor fibers
ClearCurve multimode fiber
ClearCurve single-mode fiber
SMF-28e+® optical fiber
SMF-28e® XB optical fiber
LEAF fiber
SMF-28 ULL fiber
Vascade fibers
Specialty fibers
FAQs

Corning® ClearCurve® OM2/OM3/OM4 multimode optical fiber


Corning® ClearCurve® multimode fiber can withstand tight bends and challenging cabling routes with significantly less signal loss than traditional multimode fiber. No more worries about tight bends due to challenging installations, fiber caught in cabinet doors or cable ties that are pulled too tight.  It is now possible to bend cables to significantly tighter bend radii without fear of impacting the performance of your optical fiber system.

With Corning ClearCurve multimode fiber, you get the performance benefits of multimode fiber while maximizing system reliability, minimizing downtime, and realizing overall space savings and reduced cost.

Smarter, faster, easier, greener, cooler. That’s Corning ClearCurve multimode fiber.

ClearCurve multimode fiber product information sheet
English  |  Russian 

ClearCurve multimode optical fiber brochure   

Meet ClearCurve® multimode fiber

This new fiber makes it possible to bend cables tighter without fear of impacting system performance. View a video demonstration that compares the bending performance of ClearCurve multimode fiber with the bending performance of a standard 50-micron fiber. 56k100k300k 

Corning Announces Multimode Version of ClearCurve® Optical Fiber  More  

In the News

Corning Optical Fiber Announces ClearCurve® Multimode Fiber as Standard 50-Micron Product Offering  More 
Corning Offers Two Products that Meet the New OM4 Multimode Fiber Industry Standard  More 

Technical Resources

> Theoretical and Experimental Studies of Macrobend Losses in Multimode Fibers, presented at IWCS 2009 
> Enhancement of Measurement Methods for High Performance Multimode Fibers, presented at IWCS 2009 
> OM4 Frequently Asked Questions 
> Bend insensitive multimode fiber improves enterprise networks, Reprinted with permission from the 4/2009 edition of Lightwave Magazine 
> An Intelligent evolution of bandwidth metrics, Reprinted with permission from the 2/2009 edition of Cabling Installation & Maintenance Magazine 

View the full list of premises white papers 

View the full list of premises articles and news reprints