Overview
InfiniCor fibers
ClearCurve multimode fiber
ClearCurve single-mode fiber
SMF-28e fibers
LEAF fiber
SMF-28 ULL fiber
Vascade fibers
Specialty fibers
FAQs

Corning® SMF-28® ULL optical fiber


SMF-28 ULL endcapSMF-28® ULL fiber, fully compatible with legacy single-mode fibers (G.652 compatible), has the lowest loss of any terrestrial grade fiber with maximum attenuation available between 0.17 and 0.18 dB/km at 1550 nm as well as the lowest PMD of any ITU-T G.652 compliant optical fiber featuring a ≤ 0.04 ps/vkm PMDQ link design specification. Combined, these features provide additional network margin that can be leveraged to extend span lengths between amplifiers, skip amplification sites, upgrade to faster bit rates, or lengthen the unregenerated reach.

SMF-28 ULL optical fiber product information sheet
English  | Russian  

How to Order

SMF-28 ULL optical fiber ordering information.  More 

In the News

AT&T, NEC, and Corning Researchers Complete Another Record- Breaking Fiber Capacity Test.  More 

AT&T, NEC, and Corning Researchers Complete Record-Breaking Bandwidth Capacity Test.  More 

Corning's Ultra-Low-Loss Optical Fiber Chosen for du's High-Capacity, Pan-Emirates Network.  More 

Corning and Infinera to Demonstrate Long-Haul Network Design Simplification at OFC/NFOEC 2008.  More

Corning and Nortel Combine Optical Expertise to Lower the Cost of Long-Haul Networks.  More

Corning Introduces New Ultra-Low-Loss, Single-Mode Optical Fiber for Long-Haul and Regional Networks.  More 

Technical Resources

> A Response to Assertions that Fiber Manufactured in a Clean Room is Stronger and Less Susceptible to Fatigue 
> An Introduction to the Fundamentals of PMD in Fibers  
> Explanation of Reflection Features in Optical Fiber as Sometimes Observed in OTDR Measurement Traces 
> Nortel Long-Haul Transmission Gear and Corning® Ultra-Low-Loss Fiber Enable Longer Span and Longer Reach Network Designs 
> Statistical PMD Specification - Evolution, Utilization and Control 

View the full list of long-haul white papers. 

View the full list of long-haul article and news reprints.