Overview
InfiniCor fibers
ClearCurve fiber
SMF-28e fibers
SMF-28 ULL fiber
LEAF fiber
Vascade fibers
Specialty fibers
FAQs

Corning Optical Fiber Product FAQs


General


Full Spectrum Fibers


Multimode Fiber


  • Why did North America originally migrate from 50 µm to 62.5 µm multimode fiber and why is converse trend happening now?
  • Is there any way to field-test the bandwidth performance of my multimode fiber cable installation?

LEAF® Fiber


  • What is Corning® LEAF® Optical Fiber?
  • What are the applications for LEAF fiber?
  • How many kilometers of LEAF fiber are deployed throughout the world?
  • What is large effective area?
  • What are the benefits of large effective area?
  • What is PMD (Polarization Mode Dispersion)?
  • What is the difference between LEAF fiber and standard single-mode fiber?
  • How does LEAF fiber enhance a network?
  • Who are LEAF fiber’s customers?

Vascade® Fiber


  • What is the Corning Vascade family of fibers?
  • What are the applications for Vascade submarine fibers?
  • What is a dispersion-managed fiber solution?
  • Is dispersion-managed fiber easy to splice? 
  • What is a “hybrid solution” for unrepeatered networks?

ClearCurve™ Fiber


  • What is nanoStructures™ technology?
  • What market need is this addressing? What opportunities will this enable? 
  • Is this a standards-compliant product?
  • What is the bend performance of this fiber product? How does this performance compare with competitive offerings?
  • Is ClearCurve fiber low water peak?
  • What is the impact to the mechanical reliability of the fiber?
  • What is the proof test of the fiber and shouldn’t it be increased due to small bends?