Overview
In the News
Events
Media Resources
News Releases

News Releases

Corning Offers Two Products that Meet the New OM4 Multimode Fiber Industry Standard

OM4 standard for high-bandwidth, 50-micron optical fiber approved by the Telecommunications Industry Association 

Corning, NY, September 03, 2009 – Today, Corning announced that ClearCurve® OM4 multimode fiber and InfiniCor® eSX+ multimode fiber meet the new OM4 standard for laser-optimized, high-bandwidth, 50-micron fibers approved by the Telecommunications Industry Association (TIA) in August 2009.

“In response to market demand, we have been selling similar high-bandwidth multimode fiber products since 2005,” said David Velasquez, head of global product line strategy and operations, Corning Optical Fiber. “We are pleased that the industry has reached consensus on the specific requirements for OM4 and we have now formalized our product offerings in relation to the new standard. In addition to our long-standing InfiniCor eSX+ fiber, we have added the innovative ClearCurve OM4 fiber to our product offering in January of this year for customers who need both superior bandwidth performance and bend resistance in a multimode fiber.”

The requirements of the OM4 standard are identical to OM3 with the sole exception of the bandwidth values. At 850nm, the primary wavelength used in multimode systems, both the laser-based effective modal bandwidth (EMB) and the legacy overfilled launch (OFL) bandwidth are increased from the OM3 requirements. The table below provides specifics:

Bandwidth (MHz.km)

OM3 requirements

OM4 requirements

High Performance EMB at 850 nm

2000

4700

Legacy Performance OFL at 850 nm

1500

3500

Legacy Performance OFL at 1300 nm

500

500


Corning ensures the performance of its laser-optimized multimode fibers (including OM3 and OM4) with minEMBc, the industry’s most rigorous bandwidth measurement As a lynchpin of Corning’s multimode fiber quality system, minEMBc most accurately predicts a fiber’s performance under worst-case deployment conditions in laser-based optical systems operated at speeds up to and including 100 Gb/s.

About Corning Incorporated
Corning Incorporated (www.corning.com) is the world leader in specialty glass and ceramics. Drawing on more than 150 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy and metrology.

Media Relations Contacts:
Monica L. Sofio
(607) 974-8769
sofioml@corning.com 
 
Kelli C. Hopp-Michlosky
(607) 974-1657
hoppkc@corning.com 
 
Investor Relations Contact:
Kenneth C. Sofio
(607) 974-7705
sofiokc@corning.com