Corning Introduces New Ultra-Low-Loss, Single-Mode Optical Fiber for Long-Haul and Regional Networks
CORNING, N.Y., March 20, 2007 – Corning Incorporated (NYSE: GLW) today unveiled a new single-mode optical fiber with Corning® ultra-low-loss technology. This fiber has world-class specifications for low attenuation and low polarization mode dispersion (PMD), enabling greater system reach and longer span lengths in long-haul and regional terrestrial networks.
This fiber, fully compatible with the installed base of single-mode fibers, has the lowest loss of any terrestrial-grade fiber with maximum attenuation available between 0.17 and 0.18 dB/km at 1550 nm. Additionally, the fiber has the lowest PMD of any ITU-T G.652 compliant optical fiber featuring a ≤ 0.04 ps/√km PMDQ link design specification. Combined, these features provide spare network margin that can be leveraged to extend network span lengths, skip amplification sites, upgrade to faster bit rates, add network components for improved flexibility or lengthen the distance between regenerators.
"Extended fiber reach brings significant value to our carrier customers and is especially useful in constructing and planning new networks which must span difficult terrain," said Eric Musser, senior vice president and general manager, Corning Optical Fiber. "With Corning ultra-low-loss fiber technology, the world’s network operators will have flexible design options that can result in significant cost savings upon installation and over the lifetime of the network."
Corning is the first optical fiber manufacturer to offer this unique combination of ultra-low attenuation levels and low PMD levels in a G.652-compliant product. This is the second Corning optical fiber product to be commercialized featuring Corning ultra-low-loss fiber technology. Corning introduced a submarine product, Vascade® EX1000 fiber, with ultra-low-loss technology in 2006. Corning’s new terrestrial single-mode fiber with ultra-low-loss technology will premiere March 27-29 at the OFC/NFOEC 2007 conference in Anaheim, Calif. For more information on Corning optical fiber, please visit www.corning.com/opticalfiber.
About Corning Incorporated
Corning Incorporated (www.corning.com) is the world leader in specialty glass and ceramics. Drawing on more than 150 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy and metrology.
Media Relations Contact:
Taryn L. Manuele
(607) 974-4703 manueletl@corning.com
Investor Relations Contact:
Kenneth C. Sofio
(607) 974-7705 sofiokc@corning.com
|