Overview
Enterprise and Private Networks
FTTH and Access Networks
Long-haul Networks
Submarine Networks

Utilities


Through the deployment of optical fiber, utility companies are able to manage energy consumption and their overall electrical grid. As they upgrade their systems and deploy fiber-rich architectures, utilities are able to further leverage the available information carrying capacity, either through dark fiber provisioning or through the leasing of lit fiber. The utility of the future can provide home security, remote energy control, automated meter reading and outage reporting to create a "smart home".

Corning is connecting cities all over the world with Corning® LEAF® optical fiber, a fiber specifically designed for high data rate metropolitan and long-haul applications.
> More 

Corning’s SMF-28® ULL fiber is the lowest loss terrestrial optical fiber available and has the lowest PMD. Combined, these features provide spare network margin that can be leveraged to extend span lengths, skip amplification sites, upgrade to faster bit rates or lengthen unregenerated reach.
> More

ClearCurve® single-mode optical fiber provides the best macrobending performance in the industry, allowing optical fiber to be designed into much more challenging installations and environments.
> More 
 
SMF-28e+™ optical fiber is the industry leader in comprehensive fiber performance. Available with the performance advantage increased power handling capability, SMF-28e+™ fiber expands the capability and performance of the world's metropolitan and access networks including FTTH and CATV. This standard single-mode fiber is are ITU-T G.652.D-compliant and fully compatible with legacy single-mode fibers.
> More