Overview
Enterprise and Private Networks
FTTH and Access Networks
Long-haul Networks
Submarine Networks

Multiple System Operators (MSO's)


With rebuilt networks based on optical fiber, modern cable TV networks moved from basic video distribution systems to hotbeds of innovative services encompassing the entire telecommunications spectrum. By fully embracing the unmatched capacity and reliability of optical fiber, the cable industry radically improved the capability of existing video distribution systems. Far beyond that, though, cable operators now command a leading presence in the world of high speed data delivery and they continue to expand into areas that weren't even pondered when the cable TV fiber revolution began in earnest only a decade ago.

ClearCurve® single-mode optical fiber provides the best macrobending performance in the industry, allowing optical fiber to be designed into much more challenging installations and environments.
> More 

SMF-28e+™ optical fiber is the industry leader in comprehensive fiber performance. Available with the performance advantage increased power handling capability, SMF-28e+™ fiber expands the capability and performance of the world's metropolitan and access networks including FTTH and CATV. This standard single-mode fiber is are ITU-T G.652.D-compliant and fully compatible with legacy single-mode fibers.
> More 

SMF-28e® XB fiber is an industry leader in comprehensive fiber performance. Available with the performance advantage of improved macrobend specifications, SMF-28e® XB fiber expands the capability and performance of the world's metropolitan and access networks including FTTH and CATV. This full-spectrum standard single-mode fiber is compliant with ITU-T G.652.D and G.657.A and is fully compatible with legacy single-mode fibers.
> More