Overview
Article and News Reprints
Fiber 101
GuideLines Magazine Archive
Technical Information
Tutorials
Videos

Conference Papers


> 10.7 Gb/s CWDM system transmission with 8 channels in 140 nm bandwidth over 120 km using two SOAs 
> 40 Gb/s uncompensated 8-channel CWDM system over 30 km of non-zero dispersion shifted fiber 
> Access Makes the Parts Grow Stronger 
> Advances In Optical Fiber Technology For Analog Transport-Technical Advantages and Recent Deployment Experience 
> Dispersion-Managed Fiber (DMF): Experimental & Economic Evaluation 
> Effects of Residual Stress On PMD Of Spun Fibers 
> Everything's Bigger In Texas, Including the Broadband 
> Fiber Spinning for Reducing Polarization Mode Dispersion in Single-Mode Fibers: Theory and Applications  
> Fibre Access Deployment Worldwide: Market Drivers, Politics and Technology Choices 
> Field Measurements of Deployed Fiber 
> Flexible 10.7 Gb/s DWDM Transmission over up to 1200 km without Optical In-Line or Post-Compensation of Dispersion using MLSE-EDC 
> FTTH Deployments in China and Asia: Market Drivers, Politics and Technology Choices 
> Global FTTH Risks and Rewards 
> International Broadband and FTTH Deployments 
> International FTTH Deployments 
> Interoperability of G.652 Fibers for Analog CATV Transmission 
> Joint presentation, Corning and BKTel at 2006 SODC Symposium, NexCor® Technology for Improved HFC and FTTH Access Networks 
> Large effective area non-zero dispersion shifted fiber in metro/provincial network environments (Conference Paper) 
> Making Cents of it All, Costs and Key Drivers for Profitable FTTH 
> Modeling and experiments of Raman assisted ultra long-haul terrestrial transmission over 7500 km  
> Multimode Fiber Standards Overview 
> Optical demultiplexer filtering to increase the uncompensated reach of 10-Gbit/s directly modulated lasers 
> Optical Trends in Premises Networks 
> Properties of a Bend Optimised Singlemode Optical Fibre 
> Quantifying the Puncture Resistance of Optical Fiber Coatings 
> Splicing of bend-insensitive fibres 
> Statistical PMD Specification - Evolution, Utilization and Control (Conference Paper) 
> Statistical PMD Specification - Evolution, Utilization and Control (Conference Presentation) 
> Technology Trends in Enterprise and Broadband Applications  
> The Economic$ of Fiber to the Home 
> The Reality of FTTH in the United States 
> Transmission of 16 x 10Gb/s Through Single Spans Up To 370 km Without Remotely Pumped Amplifiers 
> Transmission of 80x 10 Gbit/s WDM channels with 50 GHz spacing over 500 km of LEAF® fiber 
> USTA Webinar: FTTH Networks: Market Drivers, Economics, Technologies and Deployments 
> Video Options for FTTH