Overview
Markets
Applications

Metro Networks

Metro

Today's global economy depends on a secure, reliable and robust communications infrastructure to support the ever growing demand for cost-effective bandwidth. Optical fiber provides the platform on which virtually all telecommunications networks, including long distance, local access, regional, competitive local exchange and submarine depend on. Supporting faster transmission speeds and greater bandwidth requirements, optical fiber meets those needs of consumers, businesses and government agencies around the world.

SMF-28e+™ optical fiber is the industry leader in comprehensive fiber performance. Available with the performance advantage increased power handling capability, SMF-28e+™ fiber expands the capability and performance of the world's metropolitan and access networks including FTTH and CATV. This standard single-mode fiber is are ITU-T G.652.D-compliant and fully compatible with legacy single-mode fibers.
> More 

Corning is connecting cities all over the world with LEAF® optical fiber, a fiber specifically designed for high data rate metropolitan and long-haul applications. 
> More