ophthalmic manufacturers
photochromic solutions
Corning Ophthalmic offers a wide variety of glass photochromic lens materials
worldwide. Patented in-mass technology provides photochromics throughout the
lens material; guaranteed lens matching, batch after batch; and color
consistency during activation - plus, the well-known advantages of natural
scratch-resistance and AR glass compatibilty. Choose our newest glass
photochromic, Corning Photogray® Thin and Dark, which can be finished to a
1.5mm center in the United States. Or, our classic best-sellers, PhotoGray® and
PhotoBrown Extra® . Or, the high index benefits of PhotoGray® 16 or PhotoBrown®
16/45.
See our
photochromic range...
Contact your optical laboratory, lens manufacturer or a
Corning sales office for additional information.