site navigation
> inside ophthalmic> products + applications> media center> technical library> sales conditions
section navigation

ophthalmic manufacturers

high index solutions

high index glass Our premium clear glass lenses are available in a wide range of refractive indexes to provide the ultimate in thin, optically superior glass lenses. Corning's Clear 16, 1.6 high index lens can be finished to a 1.5mm center in minus prescriptions and still meet United States FDA impact resistance standards. These high quality lenses are also available in 1.7, 1.8 and 1.9 indexes outside the United States.

See our high index range ...

Contact your optical laboratory, lens manufacturer or a Corning sales office for additional information.