Click on the appropriate link to be presented with the complete product video.

To download a video in Windows Media Video format (.wmv) to your computer, right click on the download link and use the "Save Target As" option to save the file to your PC. If you need to download Windows Media Player click here.

Corning Optical Communications allows produced videos to assist in preparing and conducting training and or presentations for your organization. We ask that you adhere to the following requirements when using Corning Optical Communications videos. Click here for more information.

VIDEO NAME PUBLISHED
Hardware
Contents of the CCH-01U Download 2012
Contents of the CCH-02U Download 2012
Contents of the CCH-03U Download 2012
Contents of the CCH-04U Download 2012
Contents of the Splice Cassette Download 2012
Contents of the Slack Cassette Download 2012
CSH-05U Package Contents 2010
EDC-06P Package Contents 2010
Hardware Lock Kit Package Contents 2010
SCF Closure Package Contents  2010
TKT-UNICAM Package Contents 2010
WCH-02P Package Contents 2010
WCH-04P Package Contents 2010
WCH-06P Package Contents 2010