Click on the appropriate link to be presented with the complete product video.

To download a video in Windows Media Video format (.wmv) to your computer, right click on the download link and use the "Save Target As" option to save the file to your PC. If you need to download Windows Media Player click here.

Corning Optical Communications allows produced videos to assist in preparing and conducting training and or presentations for your organization. We ask that you adhere to the following requirements when using Corning Optical Communications videos. Click here for more information.

VIDEO NAME PUBLISHED
The FBC-015 Cleaver (Obsolete) (multiple videos)   2010
Closet Connector Housing (CLSSC) / Obsolete 
Installing a Loose Tube Cable in a CLSSC-01U Connector Housing Download 2010
Installing Pigtailed Modules and CCH Panels in a CLSSC-01U Connector Housing Download 2010
CLSSC-03U Package Contents 2010
Flush Mounting a CLSSC-04U Download 2010
Installing Modules and Panels in a CLSSC-04U Connector Housing Download 2010
Installing Buffer Tube Fan-Out Kits in a CLSSC-04U Download 2010
Strain Relieving Cables in a CLSSC-04U Download 2010
CLSSC-04U Package Contents 2010