Click on the appropriate link to be presented with the complete product video.

To download a video in Windows Media Video format (.wmv) to your computer, right click on the download link and use the "Save Target As" option to save the file to your PC. If you need to download Windows Media Player click here.

Corning Optical Communications allows produced videos to assist in preparing and conducting training and or presentations for your organization. We ask that you adhere to the following requirements when using Corning Optical Communications videos. Click here for more information.

VIDEO NAME PUBLISHED
Closet Connector Housing (CCH)
How to Label the Closet Connector Housing Download 2012
Installing a Lock Kit in a Closet Connector Housing Download 2012
CCH-01U, CCH-02U, CCH-03U
Benefits and Features of the CCH-01U, CCH-02U and CCH-03U Download 2012
Rack Mounting the CCH-01U (CCH-002U & CCH-03U) Download 2012
Flush Mounting the CCH-01U Download 2012
Installing a Cassette into a CCH-01U, CCH-02U or CCH-03U Download 2012
Strain-Relieving a Cable in the CCH-01U, 02U or 03U using an Internal Strain Relief Bracket Download 2012
Strain-Relieving a Cable in the CCH-01U using an External Strain Relief Bracket Download 2012
Strain-Relieving a Pretium EDGE® trunk into a CCH-01U Download 2012
Strain-Relieving a Cable in the CCH-01U using an External Strain Relief Bracket Download 2012
Strain-Relieving a Pretium EDGE® trunk into a CCH-01U Download 2012
Direct Terminating tight-buffered cable in a CCH-01U, 02U or 03U Download 2012
Direct Terminating unitized tight-buffered cable in a CCH-01U, 02U or 03U Download 2012
Installing a Plug & Play™ Universal Systems Solution in a CCH-01U Housing Download 2012
Jumper Routing in a CCH-01U, CCH-02U and CCH-03U Download 2012
Rear Cable Entry in a CCH-01U, 02U, 03U Download 2012
Direct-Terminating Loose Tube Cable In a CCH-01U Download 2012
CCH-04U
Benefits and Features of the CCH-04U Download 2012
Rack Mounting the CCH-04U Download 2012
Flush Mounting in a CCH-04U Download 2012
Installing the Cassette Into a CCH-04U Download 2012
Strain-Relieving a Cable in the CCH-04U using an Internal Strain-Relief Bracket Download 2012
Strain-Relieving Cable in the CCH-04U Housing using an External Bracket Download 2012
Strain-Relieving a Pretium EDGE® Trunk in a CCH-04U Housing Download 2012
Direct Terminating tight-buffered cables in a CCH-04U Download 2012
Direct Terminating unitized tight-buffered cables in a CCH-04U Download 2012
Installing a Plug & Play™ Universal Systems Solution in a CCH-04U Download 2012
Jumper Routing in a CCH-04U Download 2012
Direct-Terminating Loose Tube Cables in a CCH-04U Download 2012
Using the CCH-04U with a Closet Splice Housing Download 2012
Cassette
Wall Mounting a Splice or Slack Cassette Download 2012
Pigtail Routing and Fusion Splicing 900 µm to 900 µm in a Splice Cassette Download 2012
Field-Terminating Tight-Buffered Cable in a Slack Cassette Download 2012
Field-Terminating Loose Tube Cable in a Slack Cassette Download 2012
Prepping and Routing the CCH Pigtailed Splice Cassette Download 2012
Environmental Distribution Center (EDC)
EDC-02P
Installing An Outdoor Buffer Tube Fan-Out Kit in an EDC-02P Download 2010
Pigtail Splicing in an EDC-02P Download 2010
EDC-06P
Installing a Buffer Tube Fan-Out Kit in an EDC-06P Download 2010
Installing Drop Cables in an EDC-06P Download 2010
Mounting the EDC-06P Download 2010
Pigtail Splicing in an EDC-06P Download 2010
How to Cut Holes in an EDC Housing Download 2010
Enhanced Management Frame (EMF) Fiber Routing
Enhanced Management Frame (EMF) Fiber Routing Download 2010
Industrial Connector Housing (ICH)
Installing a Buffer Tube Fan-Out Kit in an ICH Housing Download 2010
Installing a Buffer Tube Fan-Out Kit in an ICH-06P or CH-12P Housing Download 2010
Mounting and Installing Fittings in an ICH Housing Download 2010
Pigtail Splicing in an ICH-02P Using Reduced-Length Splice Trays Download 2010
Pigtail Splicing in a ICH-06P or ICH-12P Download 2010
Single-Panel Housing (SPH)
Installation of  Single-Panel Housing
Installing the Hardware Lock Kit (HDWR-LOCK-KIT) Download 2010
Pretium® Connector Housing (PCH)
Installing Plug & Play™ Components in PCH-01U Download 2010
Installing Plug & Play Components in PCH-04U Download 2010
Installing Plug & Play Components in PCH-M3-01U Download 2010
OptiTect® Cabinet
OptiTect® LS Cabinet Splitter Installation 2012
Splice Closure Fiber (SCF) Closure
Installing Loose Tube Cable in a Drop Port of an SCF Closure Download 2010
Preparing for Splicing in an SCF- 6C22 Download 2010
Installing an Express Cable in an SCF Closure Download 2010
Splicing 250 µm Fiber in a Splice Tray (M67-048) Download 2010
Splicing in a Reduced-Length Splice Tray (M67-100) Download 2010
Splicing in a CSH-03U Download 2010
Splicing Ribbon Fiber in a Splice Tray Download 2010
Understanding CCS Splice Trays Download 2010
Standoff Brackets for Wall-Mountable Brackets
Standoff Brackets for Wall-Mountable Brackets Download 2010
Wall-Mountable Closet Housing (WCH)
Installing Buffer Tube Fan-Out Kits in WCH-04P, WCH-06P or WCH-12P Housings Download 2010
Pigtail Splicing in an WCH-04P, WCH-06P or WCH-12P Download 2010
WCH-02P
Installing Cable in a WCH-02P Using Buffer Tube Fan-Out Kits Download 2010
Mounting a WCH-02P Download 2010
Pigtail Cable Splicing in a WCH-02P Using Reduced-Length Splice Trays Download 2010
Strain Relieving Cables in a WCH-02P Download 2010
Working with a Universal Cable Clamp (UCC)
Working with a Universal Cable Clamp (UCC) Download 2010