Click on the appropriate link to be presented with the complete product video.

To download a video in Windows Media Video format (.wmv) to your computer, right click on the download link and use the "Save Target As" option to save the file to your PC. If you need to download Windows Media Player click here.

Corning Optical Communications allows produced videos to assist in preparing and conducting training and or presentations for your organization. We ask that you adhere to the following requirements when using Corning Optical Communications videos. Click here for more information.

VIDEO NAME PUBLISHED
Splicing in a Reduced Length Splice Tray (M67-110) Download 2010
Splicing 250 µm Fiber in a Splice Tray (M67-048) Download 2010
Splicing Ribbon Fiber in a Splice Tray Download 2010