Click on the appropriate link to be presented with the complete product video.

To download a video in Windows Media Video format (.wmv) to your computer, right click on the download link and use the "Save Target As" option to save the file to your PC. If you need to download Windows Media Player click here.

Corning Optical Communications allows produced videos to assist in preparing and conducting training and or presentations for your organization. We ask that you adhere to the following requirements when using Corning Optical Communications videos. Click here for more information.

VIDEO NAME PUBLISHED
NENP (No Epoxy No Polish) / Splice
CamSplice™ Product Overview Download 2010
FuseFlex® Product Overview Download 2010
OptiSnap® Demonstration (multiple videos)   2010
OptiSnap Connectors Installation Download 2010
UniCam® High-Performance Tool Kit (Released 01/10/2013) (multiple videos)   2013
UniCam® High-Performance Tool Kit (with FBC-007 Cleaver) (multiple videos)   2010
UniCam® HIgh-Performance/Pretium Tool Kit (with FBC-15 Cleaver)   2010
How to Assemble an OptiTip® MT Connector Download 2010
FuseLite® Fuse-On Connector
Installation of the FuseLite® LC Splice-On Connector on 2 mm or 3 mm Jacketed Cable Download 2012
Installation of the FuseLite® LC Splice-On Connector on 900 µm Tight-Buffered Fiber Download 2012
Installation of the FuseLite® LC Splice-On Connector on a Buffer Tube Fan-Out Kit Download 2012
Installation of the FuseLite® SC Splice-On Connector on 2 mm or 3 mm Jacketed Cable Download 2012
Installation of the FuseLite® SC Splice-On Connector on 900 µm Tight-Buffered Fiber Download 2012
Installation of the FuseLite® MTP®-Compatible Connector on 3 mm Round Cable Download 2012
Installation of the FuseLite® SC Splice-On Connector on a Buffer Tube Fan-Out Kit Download 2012
Installation of the FuseLite® MTP-Compatible Connector on Ribbon Cable Download 2012
Field Polish
Installing Anaerobic Connectors on 900 µm Fibers Download 2010
Installing Anaerobic Connectors on Jacketed Cables(1.6, 2.0 and 2.9 mm) Download 2010
Cleaning and Maintenance
Cleaning Fiber Optic Connectors Download 2010
Cleaning Plug & Play System Connectors Download 2010
Cleaning the FBC-006 Cleaver Download 2010
Proper Cleaning of the OptiTip MT Connector Download 2010
General
FBC-002 Cleaver Download 2010
Fiber Optic Connector Types Download 2010
How to Select a Fiber Optic Fan-Out Kit Download 2010
Understanding Connector Boot Color Codes Download 2010