SpectraMux® Compact CWDM | OEM | Corning
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
Wavelength Management

Wavelength Management

Wavelength Management

SpectraMux® Compact CWDM

SpectraMux® Compact CWDM

Corning’s compact coarse wavelength division multiplexers (CCWDMs) are integrated optical modules using Corning’s free-space optical platform. In a package less than one-fourth the size of conventional CWDM modules, these CCWDMs significantly improve optical performance, while reducing manufacturing costs. The CCWDM mux/demux is available in 4- or 8-channels, and can include an expansion port for 16-channel applications. Custom configurations are available upon request. 

Applications

• Broadband Networks
• Optical Add/Drop Multiplexing
• Telecommunications Networks
• Metro Networks

Features

• Low Insertion Loss
• Telcordia 1209/1221 Qualified
• Express Channel Available
• Ultra Stable and Highly Reliable
• Extended Operating Temperature Available