DWDM Modules | OEM | Corning
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
Wavelength Management

Wavelength Management

Wavelength Management

DWDM Modules

DWDM Modules

Corning’s dense wavelength division multiplexers (DWDMs) are integrated optical modules that combine, or multiplex, and separate, or demultiplex multiple optical signals of different wavelengths in a single fiber. By utilizing thin-film technology in the development and manufacture of our DWDM products, we provide a wide range of solutions for 200 GHz, 100 GHz, and 50 GHz ITU wavelength-spacing applications. Custom configurations are available upon request. 

Applications

• Broadband Systems
• Telecommunications Networks
• Metro Networks
• Optical Add/Drop Multiplexing
• Expanding Existing DWDM Systems

Features

• High Isolation and Low Insertion Loss
• Bidirectional
• Epoxy-Free Optical Path
• Wide- and Flat-Top Passband
• Completely Passive
• Highly Reliable and Stable
• Telcordia GR 1209/1221 Qualified