Variable Optical Attenuators| OEM | Corning
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
VOAs and Switches

VOAs and Switches

VOAs and Switches

Variable Optical Attenuators (VOAs)

Variable Optical Attenuators (VOAs)

Corning offers a full line of variable optical attenuators (VOAs) designed to control the optical power in a fiber. They are often combined with an active system component to maintain optical power on a network even if the power changes in the input signal. Our automatic variable optical attenuators are specifically designed for the use in DWDM networks with individual channel source elements such as add/drop transmitters. The cost and performance of our automatic variable optical attenuators are specifically targeted to allow for the use of these devices in volume as principle DWDM channel stabilization components. 

Applications

• DWDM Networks 
• Power control in OADM 
• Optical add/drop Multiplexing 
• Power control into Receivers 
• Gain Tilt Control in Optical Amplifier 
• Test Equipment

Features

• Low PDL and WDL 
• Board-Mount Package 
• High Repeatability and Resolution 
• Compact Size and Rugged Construction 
• Multichannel Wavelength Performance