Switches | OEM | Corning
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
VOAs and Switches

VOAs and Switches

VOAs and Switches

Switches

Switches

Switches utilize beam shifting optics or mirrors to switch optical signals from one fiber to another in response to a control signal provided electronically. Corning’s portfolios of switches include: 1x4 and 1x8 switch, board-mount switch, and miniature optical mechanical (MOM) Switch.Our 1x4 and 1x8 optical switches are cost-effective components that increase network flexibility. With the optical switching sub-assembly fully integrated with the control circuit, the switches provides a digital interface which enables binary switching selection along with fast and repeatable switching performance. They are available in latching and single-side-stable configurations.

Our Miniature Opto-Mechanical (MOM) Switch with integrated monitoring features add further control and flexibility in next-generation networks and network measurement equipment. Our board mount fiber optic optical switch is a single-mode component that increases network flexibility. Directly mountable on printed circuit boards, the board mount switch is equipped with status contacts to provide an electrical readout of the switch position. Corning’s board-mount switch is available in 1x1 and 1x2 configurations. 

Applications

• Route Fiber Test System 
• Re-Configurable OADM 
• Network Restoration 
• Network Protection 
• Network Monitoring

Features

• Low Insertion Loss 
• Monolithic Package 
• Cost-Effective 
• Latching or Non-Latching 
• TTL or LVTTL Drive Upon Request 
• Customized Driver Circuit Upon Request 
• Telcordia GR-1221 Qualified