Optical Circulators | OEM | Corning
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
Micro-Optics Components

Micro-Optics Components

Micro-Optics Components

Optical Circulator

Optical Circulator

Optical circulators are non-reciprocal devices that redirect light from port-to-port sequentially in only one direction. The Corning optical circulators are designed for bidirectional transmissions, WDM networks, fiber amplifier systems, and for optical time domain reflectometer (OTDR) measurements. These circulators feature a small package, high isolation over a wide wavelength range, low insertion loss, and low PDL and excellent stability.

Applications

• WDM Add/Drop 
• Bidirectional Networks 
• Fiber Amplifier Systems 
• Test Instruments 
• Add/Drop Multiplexing 
• FBG Applications

Features

• Ultra-Low PDL and PMD 
• High Isolation, Low Insertion Loss 
• Epoxy-Free in Optical Path 
• Telcordia GR-1221 and 1209 Qualified