PLC Splitters
PLC Splitters
Corning’s QuickPath™ PLC optical splitters reduce insertion loss and deliver high performance. These devices enable more effective monitoring and management of optical networks. They are available as components, in our quick connect cassettes, or in custom modules and rack-mount designs.
Applications
• FTTx
• CATV Systems
• PON Networks
• Telecommunications
Features
• Custom and Rugged Packaging Available
• Telcordia GR-1209/1221 Qualified
• Low-Input Polarization Sensitivity
• High-Quality Connector Fan-outs