Fiber Arrays | OEM | Corning
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
Specialty Assemblies

Specialty Assemblies

Specialty Assemblies

Fiber Arrays

Fiber Arrays

Corning offers a suite of cost-effective fiber array units that are pitched at 127 and 250 microns, and product configurations that range from 1 to 48 channels. All of our fiber array units feature excellent fiber core position accuracy with low insertion and low optical return loss. Corning also can provide customized designs and fabrications for customer-specific applications.

Applications

• AWGs and OADMs
• Multichannel Switch
• Multichannel V-muxes
• SiP Assemblies

Features

• Low Insertion Loss and Low PDL
• Telcordia GR-1221 Qualified
• Environmentally Stable
• Accurate Fiber Pitch Positions