Angled Connectors and Adapters | OEM | Corning
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
Connectors and Adapters

Connectors and Adapters

Connectors and Adapters

Angled Connectors and Adapters

Angled Connectors and Adapters

Corning manufactures a full line of high-performance APC fiber connectors and adapters. Corning 8-degree APC connectors are fully intermateable with standard NTT APC products and deliver long-term stability under a range of applications and conditions. These connectors utilize tightly toleranced, pre-angled zirconia ferrules to ensure consistently low loss. Corning APC connectors feature a NOD spacer element for greater reliability and superior ease of assembly. Corning also provides an APC adapter family to support APC termination. 

Applications

• Broadband Networks
• Telecommunications
• Point-to-Point Systems
• Test Instruments

Features

• Precision Pre-Angled Zirconia Ferrules
• Low-Back Reflection
• Various Adapter Cutouts
• Telcordia GR-326 Qualified
• TIA-604 Compliant
• Connectors Available with either 2 mm, 3 mm, or 900 mm Cable Boot