AMERICASChange Region
Overview
Authorized Distributors
CAH Connections Gold Program
Consultant LinkUp Program
Fiber IQ Program
Network of Preferred Installers
Programa de Garantía Extendida (PGE)

CAH Connectionssm Gold Program


The Corning CAH Connections Gold Program represents the highest standard for manufacturers of optical patch cords.  The companies in the program have demonstrated a proven track record of manufacturing and business excellence.  These companies have a commitment to purchasing Corning Optical Communications materials, fiber optic cable and connectors, adhere to recommended manufacturing processes, and are subjected to annual audits conducted by Corning Optical Communications.  Because of this, Corning Optical Communications can extend it's 25-year Extended Warrantysm program (EWP, now a subset of the Network of Preferred Installers - NPI - program) coverage to include single- and 2-fiber patch cords manufactured by a CAH Connections Gold Program member for any project installed by a certified NPI member.

GOLD ADDRESS PHONE
BS Cable 334 Godshall Dr 
Harleysville, PA 19438-2008
800-204-0628
Cable Exchange 3008 S Croddy Way  
Santa Ana, CA 92704-6305
800-422-2539
Cables Unlimited 3 Old Dock Road 
Yaphank, NY 11980
800-590-9965
C Enterprises   2445 Cades Way
Vista, CA 92081-7831
800-334-3815
Comnet Telecom Supply   1 Kimberly Rd Ste 101
East Brunswick, NJ 08816-2035
800-603-7824
Compulink   1205 Gandy Blvd N
Saint Petersburg, FL 33702-2428
800-231-6685
CP Technologies   17110 Armstrong Ave
Irvine, CA 92614-5718
800-876-8889
CSC / Fibertron   6400 Artesia Blvd
Buena Park, CA 90620-1006
800-745-3344
Fiber Connections Inc.   30 Aerospace Blvd
Slemon Park, PEI, Canada C0B 2A0
800-353-1127
Global Technologies   81 East Jefryn Blvd. Unit D
Deer Park, NY 11729
800-575-3282
Major Custom Cable   281 Lotus Dr
Jackson, MO 63755-8801
800-455-6224
NetSource   25 West Street
Bolton, CT 06043-7709
800-557-8818

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

Compatibility Chart      

24 hour Ship Programs   


Cable Specifications