AMERICASChange Region
Overview
Order Tracker
Customer Service
Engineering Services
Training Programs
Rental Program
Project Services
Test Equipment Resource Center
FlexNAP™ System
UniCam Connector Resources
Technical Resources

Test Equipment Resource Center - Accessories


 

VFL-350 Visual Fault Locator
CheckPoint™ Plus Fiber Identifier  
CheckPoint™ Pro  
Connector Removal Tool

Handheld Microscope  
Single-Fiber Port Cleaners
Video Inspection Probe (VIPROBE-DUAL)

VFL-350 Visual Fault Locator

LAN1259_vw Corning Optical Communications VFL-350 Visual Fault Locator is a compact pen design fault locator used to check single-mode and multimode optical fiber cables and components for faults or to locate individual fibers in a bundle. By transmitting a bright beam of red light into a fiber, breaks or improper terminations can be seen as a glowing red light. This device fits all 2.5 mm connector ferrules and is ideal for field installation of UniCam® MT-RJ and LC Connectors containing the continuity test set (CTS) feature. There is an optional 1.25 mm adapter for the LC connectors. The VFL-350 operates on two AAA batteries and emits laser light of 635 nm (LASER Class 2 in accordance with IEC 825-2) with an output power less than 1mW. The robust and compact metal housing makes the device suitable for daily on-site use.

Application: Troubleshooting

Product Specifications:
> VFL-350 Visual Fault Locator

(Back to top)  

CheckPoint Pro

LAN1662_v2

The Checkpoint PRO is a lightweight, handheld, easy-to-use tool to safely and effectively identify the transmission direction, fiber path and relative core power on live optical fibers.

Application: Troubleshooting

Product Specifications:
> CheckPoint Pro
 
 

(Back to top) 

Connector Removal Tool

LAN732_v2

Corning Optical Communications Connector Removal Tool (CRT-001) is designed to allow for easy removal and insertion of SC and small-form-factor connectors in high-density patch panels. The CRT-001 contains an integrated flashlight to make visibility in dark patch panels easier. The Connector Removal Tool is used with SC, LC, MT-RJ and MU connectors, and is designed to work with cable jacket types of 3 mm, 2 mm and 1.6 mm, and with 900 µm buffered fiber.

Application: Unplugging Connectors

Product Specifications:
> Connector Removal Tool (CRT-001) 
  

(Back to top)  

Handheld Microscope 

NS142_v2

Corning Optical Communications handheld microscopes makes connector end-face inspection easy and convenient. Immediate visual feedback helps increase connector polishing productivity during installation and also helps in troubleshooting contamination issues. The small size and rugged construction makes these microscopes excellent for field use.

Application: Connector Inspection

Product Specifications:
> Handheld Field Inspection Microscope 
 

(Back to top) 

Single-Fiber Port Cleaners

LAN1400_v2

Corning Optical Communications Single-Fiber Port Cleaners are designed to clean connector end-faces in patch panels and adapters. An integrated dust cap allows for cleaning unmated connector end-faces. Single-fiber port cleaners are proven effective for removing the following from connector end-faces: skin oil, hand lotion, Arizona road dust, pre- and post-mate graphite, salt, isopropyl and distilled water residues. These cleaners are simple to use and offer over 525 cleanings.

Application: Cleaning

Product Specifications:
> Single-Fiber Port Cleaners
 
 

(Back to top) 

Video Inspection Probe (VIPROBE-DUAL)

LAN1670_v2

 

Application: Patch Cord and Back Panel Connector Inspection

Product Specifications:
>Video Inspection Probe (VIPROBE-DUAL) 

(Back to top)