AMERICASChange Region

UniCam®  Connector Products


The UniCam® Connector is the ideal solution for all your field-installable fiber optic connector requirements. The quick installation reduces the total installed cost of connectorization, making the UniCam Connector cost effective for all fiber applications, from the main cross-connect to the workstation.

The UniCam MTP® Connector is the latest innovation in the proven UniCam Connector Family. It is an industry first no-epoxy/no-polish, field-installable 12-fiber connector. The key features of the UniCam MTP Connector are that it terminates 12 fibers in less than five minutes, it uses the familiar push-pull operation to engage/disengage from an adapter, and it meets the TIA/EIA-604-5 intermateability specification for MTP connectors. Ideal applications for the UniCam MTP Connector are direct terminations on 12-fiber ribbons where fiber density is critical and repair of Plug & Play™ System trunk cables.