AMERICASChange Region
Overview
Order Tracker
Customer Service
Engineering Services
Training Programs
Rental Program
Project Services
Fusion Splicing Resource Center
Test Equipment Resource Center
FlexNAP™ System
UniCam Connector Resources
Sales Development
Technical Resources

UniCam® Fiber Optic Connectors


Installing fiber optic connectors is made fast and easy with UniCam® Connectors . These technician-friendly fiber optic connectors install easily in just a few steps, with optical performance guaranteed. Corning invented “no-epoxy/no-polish” (NENP) fiber optic connector technology. The UniCam Connector remains the most widely deployed NENP connector available, because it’s fast, it’s easy and it’s built on Corning’s unparalleled fiber optic quality and expertise.

UniCam Connector Installation Videos UniCam Connector Frequently Asked Questions UniCam Connector Technical Library UniCam Connector Visual Installation Instructions

Five Reasons to Use UniCam Connectors

  1. UniCam Connectors install in less than a minute, great for projects where time is critical
  2. They are easy and intuitive to install, ideal for less-experienced technicians
  3. UniCam Connectors do not require expensive equipment or ongoing consumable purchases
  4. Even with single-mode fiber, fusion splicing levels of optical performance are possible
  5. Only UniCam Connectors offer a 100% yield guarantee.

Additional UniCam Connector Resources

» Online Product Catalog » 100% Yield Guarantee » Where to Buy

Register your UniCam Connector Tool Kit See the Light Fiber Optic Training - Free Fiber Optic Connectivity Installation Training

Need Additional Support?

Technical Support
U.S. & Canada 800-743-2673
International +1-828-901-5000

Customer Service
U.S. & Canada 800-743-2671
International +1-828-901-5000