AMERICASChange Region
Overview
CATV Networks
Consumer Electronics Cables
Data Centers & SANs
Federal Government
Fiber to the x (FTTx) Solutions
Harsh Environments
Intelligent Traffic Systems
Local Area Networks
Multidwelling Unit Solutions
Original Equipment Manufacturers (OEM)
Passive Optical LAN Solutions
Switch Center Solutions
Wireless Networks

LANscape® Solutions for the Federal Government


US Capital Building

Fully scalable, Corning Optical Communications fiber solutions fill today’s needs and prepare you for the future.

You need security, scalability and fast deployment. In, out, done.

With more than 25 years of meeting the unique needs and requirements of the federal government, Corning Optical Communications understands information security remains a top priority. We offer thoughtfully designed, secure solutions that minimize the risk of network eavesdropping via unauthorized access. Moreover, our LANscape® Solutions — an integrated tip-to-tip offering of fiber optic cable, cable assemblies, connectors, hardware, splice and test equipment, and service and support — ensures high-performance components for years to come.

Why Choose an Optical Fiber Solution?

  • Superior Performance: Optical fiber offers far greater bandwidth and distance. A single generation of optical fiber has outlasted and outperformed seven generations of copper cable.

  • Ease of Installation: Optical fiber has become increasingly easier to install - while copper has become even more complex, attempting to keep up with performance demands. No shielding is required to protect fiber optic cables from EMI or RFI and fiber optic cables are far easier to test and certify.

  • Unmatched Security: Harder to tap into than copper and not vulnerable to electromagnetic interference (EMI), optical fiber is inherently safer at keeping information securely flowing where it needs to go and not into the wrong hands.

  • Easy to Upgrade: Minimize your network downtime during expansions and upgrades, using your existing fiber optic cable and replacing only the electronics, rather than replacing the entire infrastructure.

  • Smaller Footprint: Fiber optic cables have a much smaller size and are lighter weight than copper cables while providing the same capacity. This reduced size saves space in raceways and ducts. In addition, optical solutions allow better airflow and subsequently lower cooling costs in data centers.

Product Resources

LANscape® Solutions Federal Government Guide
LANscape Passive Optical Solutions for Local Area Networks
LANscape Fiber-to-the-Desk Solutions for Local Area Networks

LANscape Solutions Federal Government Catalog