Overview
Cell Culture and Bioprocess
General Labware and Equipment
ADME Tox Research
Drug Discovery
Genomics and Proteomics
Programs
Request a Sample

Corning® Stripettor™ Plus Pipetting Controller

  Corning Stripettor Plus Pipetting Controller
  Stripettor Plus Pipetting Controller in charging position. Click Here to learn more in the product catalog. 

The new Corning Stripettor Plus is comfortable, lightweight, and designed for use with most brands of serological pipets. Speed range is adjustable via a control wheel on the back of the instrument, and aspirating and dispensing can be finely controlled by the pressure-sensitive buttons. A convenient wall hanger, charging stand, and spare filters are included with the Stripettor Plus, and when fully charged, the high capacity Lithium-Ion battery allows continuous pipetting for up to 4.5 hours. A battery indicator light lets the user know when it’s time to recharge; the Stripettor Plus can be used while charging. The charging stand allows storage on its back, even with pipet inserted. 

  • Ergonomic, comfortable design
  • Wall hanger, charging stand, charging power supply, and spare filters included
  • Variable speed range and pressure sensitive control buttons
  • Settings for blow out or slow “gravity” dispensing
  • Compatible with pipets from 1 mL to 100 mL
  • Includes hydrophobic, PTFE 0.2 μm filters
  • Fast aspiration and dispensing speed at highest setting: 25 mL in 2.5 seconds
  • Li-Ion battery provides 4.5 hours of continuous use

Click Here to learn more about Corning Stripettor Plus Pipetting Controller in our product catalog.

Helpful Information


 Corning® LSE™ and Liquid Handling Products