Overview
Cell Culture and Bioprocess
General Labware and Equipment
Genomics and Proteomics
HTS, Assay and Label-Free Detection
Request a Sample

Store More with Corning -
Corning® Square Polycarbonate Storage Bottles

  Square Polycarbonate Storage Bottles
  Figure 1. These square polycarbonate bottles resist breaking and can be autoclaved once.
New square polycarbonate storage bottles are easier to handle, require less space (13-20%) on the shelf or in the autoclave and are ideal for mixing, sampling and storage. Polycarbonate resin makes them more break resistant than glass and plastic bottles. Bottles use a linerless, one-piece autoclavable orange GL45 threaded polypropylene plug seal cap.

 

Features

  • Available in four sizes: 150mL, 250mL, 500mL and 1L
  • Strong polycarbonate bottles are more break resistant than other glass or plastic bottles
  • 45mm size cap provides easier access for liquid transfer
  • Screened white enamel graduations are easier to see than molded graduations
  • Individually packaged bottles are sterilized by gamma radiation
  • Large white marking spot for easier identification
  •  Reusable GL45 Septa Caps
     Figure 2. Corning offers reusable GL45 septa caps for these storage bottles with a choice of silicone septa or PTFE faced silicone septa.  
    Easy opening linear tear packaging
  • Bottles can be autoclaved once at 121ºC and 15psi. Repeated autoclaving weakens polycarbonate and is not recommended.
  • Optional reusable caps with silicone septa for syringe sampling or introduction of reagents are available for these caps. Click here for more information on these caps.
  • Note: many GL45 threaded caps designed for glass storage bottles use a different sealing design and will not give a secure seal if used on these plastic bottles.

Caution: These square polycarbonate bottles should NOT be used with bottle top filter units, or in other applications involving vacuum pressure, as breakage may occur. DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.

Click here to learn more about Corning Square Polycarbonate Storage Bottles in our Product Catalog. 

Helpful Information


 Square Polycarbonate Storage Bottle
 Plastic Storage Bottles Selection and Use Guide
 Plasticware Document Library
 Request a Sample