Corning® Generic Bar Coded Polystyrene Microplates
| |
|
| |
Figure 1. Corning offers both generic and custom bar coding to best meet your needs! |
Corning now offers a line of generic bar coded plates to better meet the demands of your screening needs.
- No lead time: Plates are in stock and ready to ship
- Surface identification: The surface treatment of the microplate is identified in the human readable portion of the bar code:
- NT = Non Treated
- TC = Tissue Culture Treated
- NB = Non Binding Surface - Labels applied to all 4 sides of the microplate to ensure usability regardless of scanner location
- Each microplate is specially treated to reduce the impact of static build-up
-
Code 128 bar code format ensures compatibility with most bar code scanning and software system
- No sequence number duplicates
- Repeatable ANSI grading of "B" or better
- Exceptional print quality and resolution
Dependable and Durable
Our bar code labels have been quality tested for optimal readability, chemical resistance and temperature variation.
Chemical Resistance | Temperature Resistance |
- 100% DMSO
- Methanol
- Ethanol
- Ethyl Acetate
- Methylene Chloride
- Isopropanol
- Acetronitrile
- Ethanol/Water/TFA
- Sodium Hydroxide
- Hydrochloric Acid
| - -80°C to +52°C
- 37°C Humid
- 37°C Dry
- 100°C Dry
|
Label Specifications |
- 2.75" x 0.25" label size
- Linear (1-D) Code 128 bar codes
- 0 mil narrow bar element (x-dimension = 0.010")
|
Customized Bar Codes are also available
Many Corning microplates are suitable for bar code customization. Contact Corning Life Sciences or your local representative for more information or recommendations.
To learn more about Corning® Generic Bar Coded Microplates Visit our product catalog:
> Generic Bar Coded 384 Well Microplates
> Generic Bar Coded 1536 Well Microplates