Overview
Cell Culture and Bioprocess
General Labware and Equipment
Genomics and Proteomics
HTS, Assay and Label-Free Detection
Mission: Possible
Request a Sample

Corning® Low Volume 384 Well Solid Black Flat Bottom Microplates

  384 Well Low Volume Black Clear Bottom Microplate
  Figure 1. This new 384 well solid black flat bottom microplate requires as little as 5 µL of medium per well for culturing cells.

The new Corning® low volume 384 well solid black flat bottom microplates reduce the cells, media and reagents required to run assays by approximately 50% compared to standard 384 well microplates. They are available in standard tissue culture treated surface for cell based assays and NBS™ Surface or untreated (medium binding) surface for homogeneous assays.

Features:

  • Round well design with a solid black flat bottom reduces wicking
  • 50 µL total well volume, with recommended working volume of only 5-40 µL
  • High base plate design is compatible with automated handling (gripping) and bar coding
  • Validated by Molecular Devices for their FLIPR reader
  • Corning® 384 well polystyrene microplates have plate dimensions (length x width x height) of 127.76 x 85.48 x 12.19 mm that meet microplate industry standards.

To learn more about Corning® low volume 384 well solid black flat bottom microplates visit our Product Catalog:

 > Corning® Low Volume 384 Well Solid Black Flat Bottom Tissue Culture Treated Microplates

 > Corning® Low Volume 384 Well Solid Black Flat Bottom NBS™ Microplates

 > Corning® Low Volume 384 Well Solid Black Flat Bottom Untreated Microplates

For applications requiring black clear bottoms, Corning offers these 384 well low volume microplates:

 > Corning® Low Volume 384 Well Black Clear Bottom Microplates, Tissue Culture Treated 

 > Corning® Low Volume 384 Well Black Clear Bottom NBS™ Microplates 

 > Corning® Low Volume 384 Well Black Clear Bottom Microplates, Untreated 

Helpful Information


 384 Low Volume Microplates
 HTS, Assay and Label-Free Detection Document Library
 Request a Sample