Overview
Cell Culture and Bioprocess
General Labware and Equipment
Genomics and Proteomics
HTS, Assay and Label-Free Detection
Mission: Possible
Request a Sample

Corning® 384 Well Low Flange Solid Black and White Microplates

  384 Well Low Flange Microplates
  Figure 1. New Corning® 384 well low flange microplates plates are available with several surface treatments.  
Corning has enhanced the 384 well solid black and white microplates for greatly improved assay performance. They are available in standard tissue culture treated surface  for cell-based assays, NBS™ surface or untreated (medium binding) surface for homogeneous assays and high binding surface for binding assays (Figure 1).
  • Enhanced molding process results in reduced autofluorescence, higher signal to background ratio, lower CV's, and an even meniscus giving you a more robust assay
  • Choice of surfaces including the NBS™ surface for reducing nonspecific reagent binding during assays
  • Enhanced flatness provides low intra- and inter-plate CV's, and is automated liquid dispenser friendly
  • Low flange base is designed for bar code customization and robotic handling
  • Ideal for today's more sensitive assays and plate readers

Key Features:

  • Stronger signal than competitor's plate in homogeneous biochemical assays due to optimal well design (Figure 2)

Figure 2. The Corning® Enhanced 384 Well Low Flange Black Solid Polystyrene Microplate has a stronger signal compared with competitor's plate.

 

384 Well Low flange graph1

40 µL of 125 pM fluorescein per well, dispensed by FlexDrop, read by Analyst (Molecular Devices, Inc.) dispensed by FlexDrop, read by Analyst (Molecular Devices, Inc.)

 

  •   384 well S:B graph
      Figure 3. The Corning® Enhanced 384 Well Low Flange Black Solid Polystyrene Microplate has 20% higher signal to background (S:B) than competitor plate.
    20% higher signal to background (S:B) ratio than the other leading plate due to increased signal strength and reduced autofluorescence (Figure 3)
  • Greater assay sensitivity than the other leading plate due to higher S:B
  • Superior bottom flatness (~100 µm) that results in reduced across plate variation

To learn more about the Corning® enhanced solid black and white 384 well microplates visit our Product Catalog:

 > Corning® 384 Well Low Flange Black Microplates, High Bind Surface 

 > Corning® 384 Well Low Flange Black Microplates, NBS™ Surface 

 > Corning® 384 Well Low Flange Black Microplates, TC-Treated 

 > Corning® 384 Well Low Flange Black Microplates, Not-Treated 

 > Corning® 384 Well Low Flange White Microplates, High Bind Surface 

 > Corning® 384 Well Low Flange White Microplates, NBS™ Surface 

 > Corning® 384 Well Low Flange White Microplates, TC-Treated 

 > Corning® 384 Well Low Flange White Microplates, Not-Treated

Helpful Information


 384 Well Low Flange Solid Black and White Microplates
 HTS and Assay Document Library
 Request a Sample