96 Well Next Generation CrystalEX™ Microplates:
Optimized for High Throughput Sitting Drop Protein Crystallization
|
|
|
| |
Figure 1. Corning's 384 and 96 well CrystalEXTM microplates offer multiple formats and versatility for custom options to maximize crystal formation, identification and analysis, and harvesting. |
96 well format microplates are optimized for high throughput sitting drop protein crystallization and conform to ANSI/SBS specifications.
96 Well Next Generation CrystalEX™ Microplates – Specially Suited for Your Applications:
- Multiple formats and versatility for custom options to maximize crystal formation, identification and analysis, and harvesting
- Choose from five unique protein well shapes
- Available in two materials, including a special zero polarization polymer (PZero)
- Options include 1, 3, or 5 protein wells per reservoir well
Next Generation CrystalEX™ Microplate Designs
One reservoir well is flanked by one, three, or five protein wells, with ANSI/SBS 4-2004 standard spacing between the centers of adjacent well clusters.
 | |  | | .gif) |
1 Protein Well
1 Reservoir | | 3 Protein Wells
1 Reservoir | | 5 Protein Wells
1 Reservoir |
Five different protein well shapes are available:
To learn more about Corning Next Generation CrystalEXTM Microplates visit our product catalog:
- 96 Well Next Generation CrystalEXTM Microplates
- 384 Well Next Generation CrystalEXTM Microplates