Overview
Cell Culture and Bioprocess
General Labware and Equipment
Genomics and Proteomics
HTS, Assay and Label-Free Detection
Request a Sample

Corning® Spin-X® UF Concentrators

  Spin-X 20 mL
Spin-X 500 uL
SpinX_6mL
 

Available in three sizes for greater flexibility. Click here to learn more in our Product Catalog.

Corning Spin-X UF centrifugal concentrators offer a simple, one step procedure for concentrating or desalting proteins and other biomolecules with greater efficiency and recovery. 

Key Features & Benefits

  • The patented vertical membrane design and thin channel filtration chamber (U.S. Patent No. 5,647,990), minimizes membrane fouling and provides for rapid concentrating, even with particle laden solutions.
  • Integrated dead stop design eliminates risk of spinning to dryness.
  • Choice of three sizes for greater flexibility:
     - Spin-X UF 500 for samples up to 500 µL
     - Spin-X UF 6 for samples up to 6 mL
     - Spin-X UF 20 for samples up to 20 mL, 14 mL if using fixed angle rotors
  • Low binding polyethersulfone (PES) membranes are available with five molecular weight cut-offs (MWCO): 5,000, 10,000, 30,000, 50,000 and 100,000 to meet all of your concentrating needs. Choose a MWCO one-half to one-third smaller than the protein to be concentrated.
  • The MWCO is printed on the concentrator to avoid mix-ups.

Spin-X UF 6 and 20 concentrators can be used with either swinging bucket or fixed angle rotors. Spin-X UF 500 concentrators require fixed angle rotors.

Corning® Spin-X UF Applications

  • Concentration, desalting of proteins, enzymes, monoclonal antibodies, immunoglobulins
  • Removal of labeled amino acids and nucleotides
  • HPLC sample preparation
  • Deproteinization of samples
  • Recovery of biomolecules from cell culture supernatants, lysates
  • Concentrating virus from cell culture supernatants

 

Helpful Information


 Filtration Document Library
 Spin-X UF Concentrator Selection and Use Guide
 Request a Sample